IESNA:LM-63-2002
[TEST]P948033
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3A-950-U-SLR-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 90 CRI, 5000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR RIGHT OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]7146
TILT=NONE
78 -1 1 37 41 1 1 1 1 0
1 1 84.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
989.5 1118 1246 1354.3 1437 1487.2 1524.1 1562.5 1598.9 1640.8
1692 1747.1 1815.5 1890.4 1983.9 2117.3 2301.4 2550.5 2879.4 3300.3
3845.2 4498.5 5104 5455.5 5388.5 4872.6 3916.6 2841.5 1823.4 1296.2
894.5 560.7 312.1 67.9 0 0 0
989.5 1098.8 1215 1309.5 1379.9 1426.1 1458.1 1493.1 1530 1567.9
1615.7 1672.8 1739.2 1813.1 1901.7 2017.9 2173.9 2380.2 2644.1 3010.8
3488.8 3947.6 4172.6 4095.3 3824.1 3369.2 2652.4 1794.9 969.3 572.5
315.6 141.3 54.6 6.9 0 0 0
989.5 1087.5 1177.5 1243.5 1293.2 1323.3 1344.4 1372 1396.1 1419.3
1451.7 1495.1 1546.3 1595.5 1648.2 1712.7 1788.5 1879.5 1991.3 2103
2137 2024.8 1740.7 1407.4 1036.3 719.2 508 366.8 257.5 185.1
125 74.8 41.8 18.7 3.4 0 0
989.5 1059.4 1126.3 1175.6 1204.1 1218.9 1229.2 1233.7 1230.7 1219.4
1202.7 1193.8 1183.9 1160.3 1108.6 1034.8 958 884.6 821.6 778.8
757.1 737.4 710.4 664.6 629.6 602.6 518.9 420.4 277.6 194.5
138.8 96.5 64 27.6 3.9 0 0
989.5 1031.3 1079.6 1116 1135.7 1140.6 1129.3 1098.8 1049.6 985.6
916.6 861 824.6 802.4 784.7 758.6 721.2 685.3 657.2 642.4
642.4 646.4 647.4 643.4 614.4 550.4 482.4 437.1 368.2 295.9
214.6 140.8 76.8 30 2 0 0
989.5 1008.7 1031.8 1058.4 1077.6 1075.6 1049.6 998.8 937.3 879.7
832 798 778.3 763.5 746.3 719.7 682.3 637 592.7 557.8
539.1 541.5 556.8 567.1 563.2 545.9 508.5 448 380.5 317
257.5 202.3 147.2 85.7 36.9 0 0
989.5 978.2 985.6 1004.3 1024.9 1034.8 1019.5 986 948.6 915.2
881.2 842.8 802.9 764 726.1 686.2 642.4 596.2 552.3 516.4
484.4 457.3 434.2 419.4 415 413.5 405.6 387.9 357.4 314.6
242.7 166.4 92.1 48.7 17.7 0 0
989.5 958 939.8 943.7 973.7 1012.1 1042.2 1044.6 1023.5 990
951.1 904.8 851.2 794.5 740.9 689.7 641 593.7 551.4 518.4
494.3 478.5 465.7 449.9 425.8 387.9 348.5 320 294.4 265.8
228.4 176.7 113.7 66 21.7 0 0
989.5 933.9 891.5 885.1 914.7 989 1068.8 1106.2 1094.8 1052.5
1001.8 950.1 895.5 834.9 774.4 715.3 659.7 608.5 563.7 529.2
503.1 484.9 477.5 472.6 461.8 438.1 409.6 377.1 344.1 305.7
258.9 201.8 148.7 93.5 30.5 0 0
989.5 910.7 847.2 815.7 831 905.8 1015.6 1103.7 1124.9 1087.9
1026.4 967.3 912.7 855.6 799 742.4 686.2 631.6 583.8 547.4
516.9 496.7 481.9 475.5 466.2 449 424.3 396.8 366.8 333.3
287 227.9 167.4 92.1 28.6 1 0
989.5 890.1 820.1 778.8 784.7 851.7 953.1 1041.7 1091.4 1077.6
1025.9 967.3 912.7 858.5 805.4 752.2 697.1 642.9 595.7 555.8
521.8 498.7 481.5 471.1 460.3 440.6 411.6 380 348.5 311.6
265.8 205.8 149.7 79.8 21.7 0 0
989.5 886.1 802.9 745.3 734.5 778.8 858.1 948.6 1008.7 1014.6
982.6 932.9 883.7 837.9 792.6 743.8 692.6 641 593.2 552.3
517.4 492.3 470.6 450.9 427.3 392.4 343.6 287 233.8 190
146.7 98 59.6 30 2.5 0 0
989.5 862 759.6 678.9 639 641 666.1 700 727.1 741.4
741.4 723.7 701 676.9 650.3 622.2 594.7 564.7 528.7 491.8
456.3 416 374.1 337.7 300.8 251.1 201.8 165.9 137.3 109.3
80.2 49.7 23.1 6.4 0 0 0
989.5 844.3 726.6 628.6 568.1 542 533.6 532.7 529.7 525.3
515.9 498.2 477 451.9 422.4 398.3 374.6 356.4 344.6 339.7
333.3 319.5 297.3 269.3 235.8 200.9 168.4 139.8 112.7 88.1
63 35.4 15.3 2.5 0 0 0
989.5 835.4 704.5 597.6 527.2 492.3 474.1 458.3 440.6 420.9
403.2 388.9 372.7 359.4 343.6 327.9 311.1 289.5 265.3 245.2
224.5 205.8 189.5 176.7 162.5 144.7 125 105.3 84.2 64.5
43.8 27.6 13.3 0.5 0 0 0
989.5 828 691.2 581.4 507.5 468.2 444 420.9 398.8 376.6
355.4 337.2 320 302.8 287 271.7 255.5 238.8 223 206.3
190.5 176.7 164.4 151.1 135.4 121.6 105.8 88.1 67.9 50.2
36.4 21.7 7.4 0 0 0 0
989.5 834.9 695.6 583.8 504.1 457.8 426.8 403.2 383 363.3
343.6 324.9 305.7 288.5 272.7 257 240.7 223 205.3 187.1
171.3 158 146.7 136.9 127 116.2 101.4 85.2 70.9 58.6
45.3 31 11.3 0 0 0 0
989.5 838.9 700.5 587.3 502.1 446 413 391.9 373.2 353.5
334.8 316 299.3 283.6 268.8 253 237.3 219.6 201.8 184.1
168.4 157 147.7 139.8 130.5 117.7 100.4 86.1 75.3 64
50.2 33.5 13.3 3.9 0 0 0
989.5 838.9 705.9 591.7 500.7 436.7 401.7 381.5 362.8 344.1
323.4 305.7 290.4 273.7 257.5 241.2 224.5 207.7 191 175.3
162.5 154.1 146.2 137.8 125 107.3 85.7 75.3 64.5 52.7
38.4 20.2 8.4 2 0 0 0
989.5 855.6 727.1 612.4 513 438.6 399.2 378.1 359.4 343.6
325.4 308.2 291.4 275.2 258.4 242.2 225.5 209.2 194 180.2
168.9 160 151.1 140.3 124.5 99.4 74.8 64.5 54.2 42.8
30.5 17.7 9.4 3.9 1 0 0
989.5 865.4 741.4 626.7 523.8 445.5 401.7 378.6 360.4 343.6
326.4 309.6 293.4 277.2 261.4 245.7 229.4 213.7 198.9 185.6
174.3 164.9 155.1 142.8 125.5 99.4 73.8 63.5 52.7 41.8
29 17.2 9.8 4.9 2.5 0 0
989.5 869.4 750.7 639 533.6 457.8 403.7 381 360.8 346.6
330.3 314.1 298.3 282.6 267.3 252.5 236.8 221 206.3 191.5
179.7 169.8 159.5 148.2 127 100.9 78.3 68.4 57.1 45.8
32.5 19.7 11.8 7.4 4.4 2 0
989.5 896.9 793.6 686.7 580.9 487.9 422.4 386 366.3 350.5
336.2 321.5 306.7 291.9 276.7 261.4 246.1 230.4 216.1 202.3
190 178.7 167.4 154.6 138.8 118.6 93.5 79.8 67.9 56.1
42.8 27.1 16.7 10.8 7.9 3.9 0
989.5 917.6 832.5 737.4 636 539.5 458.8 398.3 368.2 350.5
336.2 322 307.7 292.9 278.1 262.4 245.7 230.4 215.6 201.8
190.5 178.7 166.4 152.6 137.3 120.6 101.4 85.2 73.4 61.5
49.2 35.4 18.2 10.8 6.9 3.4 0
989.5 937.3 877.7 802.4 718.2 625.7 535.1 448 382 354
337.2 322 307.7 292.9 277.2 261.9 245.7 229.4 213.7 196.9
181.2 166.4 152.6 139.8 129 116.2 100.4 83.7 67.9 55.6
44.8 33.5 18.7 8.4 4.4 1.5 0
989.5 968.8 940.3 896.5 825.6 744.3 663.1 580.4 473.1 386.9
346.1 326.9 311.1 295.9 281.1 265.8 250.1 234.3 218.1 200.9
184.6 168.4 153.6 139.8 126.5 112.7 98 83.7 67.9 51.7
39.9 28.1 17.7 9.4 4.4 2 0
989.5 1001.3 1007.2 1001.3 967.3 914.2 851.2 781.3 691.7 576
456.3 367.7 325.4 306.2 291.9 278.1 263.4 250.6 238.3 223.5
208.7 190.5 172.3 155.6 142.3 129.5 142.3 149.2 112.7 90.1
59.6 43.8 25.1 12.3 5.9 3 0
989.5 1033.3 1076.1 1111.1 1124.9 1114 1079.1 1033.3 990.5 939.3
861 754.7 630.1 503.1 400.2 345.6 329.8 318 297.3 278.6
264.4 251.6 233.3 220.1 231.9 240.7 202.8 154.1 93.5 69.9
52.2 37.9 25.6 14.8 7.4 2.5 0
989.5 1065.8 1146 1220.9 1276.5 1308.5 1310.5 1292.2 1275 1269.6
1266.2 1251.4 1222.3 1185.9 1139.6 1086 1018.5 954 931.4 1016.1
1199.7 1374.5 1400.6 1214 856.6 507.5 299.8 188.5 130.5 95.5
72.4 52.2 35.4 20.2 7.9 2 0
989.5 1097.3 1210 1321.8 1415.3 1475.4 1503.9 1513.8 1523.6 1540.9
1567.4 1601.9 1643.2 1681.2 1719.1 1747.6 1792.9 1874.1 2025.8 2273.9
2595.8 2944.8 3285.5 3547.4 3577.9 3332.3 2860.7 2235 1560.5 975.2
566.6 337.2 192 72.4 22.2 1 0
989.5 1108.6 1239.1 1368.6 1475.9 1546.8 1582.2 1597.5 1611.7 1631.4
1658.5 1691 1733.3 1776.2 1822.4 1885.5 1976 2108 2302.9 2573.2
2932 3405.6 4051.5 4852.9 5369.8 5244.8 4861.3 4333.6 3764 3223.5
2670.6 2060.7 1410.4 829 336.2 84.7 0
989.5 1117 1258.8 1406.5 1523.6 1600.4 1638.3 1649.6 1655.6 1658.5
1665.9 1675.7 1688.5 1694 1711.2 1749.6 1817 1924.3 2098.1 2353.6
2697.7 3177.7 3899.9 4961.2 6372.6 6821.6 6459.3 6029.5 5554 5058.7
4328.2 3382 2357.1 1435 566.6 181.2 0
989.5 1135.7 1303.1 1473.9 1615.2 1700.8 1725.5 1710.2 1673.8 1621.1
1563 1507.4 1452.2 1401 1375.9 1406 1536.9 1769.3 2050.4 2313.7
2563.3 2854.3 3252 3825.5 4923.8 6239.2 5970.9 5333.4 4915 4628.5
4220.4 3630.1 2836.1 1974.1 771.9 127 0
989.5 1145.5 1348.9 1534.9 1683.6 1756 1754.5 1692 1593 1488.7
1389.7 1307 1243 1205.6 1242.5 1426.1 1738.7 2120.8 2523.9 2948.8
3413.5 3856.1 4278.4 4768.3 5492.4 6416.9 6596.6 6120.1 5585.5 5037.5
4386.7 3512.9 2478.2 1199.7 469.6 52.7 0
989.5 1160.8 1358.7 1554.6 1706.3 1779.1 1748.1 1637.8 1498.5 1386.8
1287.3 1208.1 1151.5 1138.7 1245.5 1528.5 1949 2477.2 3128.5 3920.1
4788 5680.5 6572.5 7374.4 8285.6 9123.5 9335.7 8952.2 8221.2 7245.9
5963.5 4197.7 2724.3 1506.4 726.6 84.2 0
989.5 1161.8 1361.2 1554.6 1701.3 1766.3 1734.8 1627.5 1489.2 1365.1
1265.7 1187.9 1136.7 1144.1 1292.7 1626.5 2108 2739.1 3541 4453.7
5384.1 6294.8 7211 8155.2 9223 9999.3 10043.1 9430.7 8363.4 6951.6
5475.7 4067.3 2657.8 1546.3 612.9 77.3 0
989.5 1161.8 1356.2 1542.8 1677.2 1738.7 1731.4 1662 1555.1 1438
1333.6 1255.8 1202.2 1197.7 1314.9 1608.3 2038.6 2553 3154.1 3820.6
4486.7 5155.7 5798.6 6444.5 7329.6 8197 8428.9 7997.2 7263.2 6307.6
5240.9 4062.3 3059.5 1821.9 691.7 61 0
989.5 1148.5 1329.7 1499.5 1622.6 1685.6 1705.8 1694.4 1647.7 1577.3
1499 1423.7 1358.7 1323.8 1356.2 1515.3 1804.2 2176.9 2574.2 2942.4
3297.8 3609.9 3904.3 4315.9 5098.6 5884.8 5783.4 5115.8 4499.5 3954.5
3274.2 2460.4 1650.6 802.9 225.5 27.6 0
989.5 1148 1310 1459.1 1566.9 1627 1661.5 1683.6 1694.9 1698.4
1692.5 1675.7 1655.1 1632.4 1629 1668.8 1790.9 2004.6 2303.9 2644.6
3034.9 3519.3 4159.3 4990.3 5863.6 6028 5113.4 3951.6 2906.4 2116.3
1661 1213.5 880.2 517.9 144.2 5.9 0
989.5 1120.9 1257.3 1382.8 1474.4 1529.5 1570.4 1605.8 1638.8 1680.7
1726 1771.2 1828.8 1884 1958.8 2070.5 2231.5 2461.4 2809.5 3284
3863.9 4536.9 5336.4 6230.4 6550.8 6078.7 4962.7 3724.1 2515.1 1814.1
1312.4 875.8 527.2 121.6 3 0 0
989.5 1118 1246 1354.3 1437 1487.2 1524.1 1562.5 1598.9 1640.8
1692 1747.1 1815.5 1890.4 1983.9 2117.3 2301.4 2550.5 2879.4 3300.3
3845.2 4498.5 5104 5455.5 5388.5 4872.6 3916.6 2841.5 1823.4 1296.2
894.5 560.7 312.1 67.9 0 0 0
